KIL_F_670_Angled
* Representative image
KIL_F_670_Angled

370SA - 1" Stamp Aluminum Form 7 Conduit Cover

$13.92 USD

Brand:

Killark

Catalog ID:

370SA

1" Stamp Aluminum Form 7 Conduit Cover

Aluminum. 316 stainless steel screws. Natural finish.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370SA

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7

Type

Conduit Body Cover

UPC

783936080819

Dimensions

Diameter - Outside

1.69 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.12

Height

1 in

Hub Size

1"

Length

5 in

Weight

0.12 lb

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20