KIL_F_AFDF-75
* Representative image
KIL_F_AFDF-75

AFDF-100 - 1" Hub, ZA12 zinc alloy Expansion and Deflection Combination Fittings

Brand:

Killark

Catalog ID:

AFDF-100

1" Hub, ZA12 zinc alloy Expansion and Deflection Combination Fittings

  • AF Conduit body is casted from durable and natural corrosive resistant ZA12 zinc alloy
  • Includes type "A" phenolic insulating bushing
  • PTFE Teflon reinforced gasket with steel washer to help maintain a superior seal
  • Between the AF/DF is malleable, ductile iron or steel nipple
  • DF end couplings are casted with a ZA12 zinc alloy with standard tapered threads for rigid or IMC conduit
  • Silicone Rubber sleeve for high UV and environmentally corrosion resistance
  • Tinned braided copper grounding straps for electrical continuity
  • Rain, water and concretetight
  • Includes tinned braided copper external bonding jumper (AJE Series)

AFDF Combo Expansion/Deflection Series compensates for linear and 3/4” level movement in any direction between two conduit joints in runs of IMC or rigid conduit. AFDF Series combines the DF style fitting with the AF style fitting for an additional 4” movement (2” in either direction) when the 3/4” linear movement in the DF is not enough. Helps prevent damaged conduit runs caused by temperature fluctuations and structural variations by assisting in movement.

Product details

General

Catalog Number

AFDF-100

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AFDF

Type

Expansion/Deflection

UPC

783936156200

Dimensions

Hub Size

1"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer