Image of AN-1B AN-1B - 1/2" Aluminum, Rigid Conduit Nipple
* Representative image
Image of AN-1B AN-1B - 1/2" Aluminum, Rigid Conduit Nipple

AN-1B - 1/2" Aluminum, Rigid Conduit Nipple

$6.93 USD

Brand:

Killark

Catalog ID:

AN-1B

1/2" Aluminum, Rigid Conduit Nipple

Tapered threads (NPT) meet latest UL 1203 requirements

Tapered threads (NPT).

Product details

General

Application

  • To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings

Catalog Number

AN-1B

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN

Type

Rigid Conduit Nipple

UPC

783936012025

Dimensions

Dimensions

2 in x 0.758 in x 0.758 in

Gross Weight with Packaging

0.04

Height

0.758 in

Hub Size

1/2"

Length

2 in

Weight

.04 lb

Width

0.758 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E311892

Logistics

Carton Quantity

25

Resources and downloads