KIL_E_B7EM_Isometric
* Representative image
KIL_E_B7EM_Isometric

B7E Series, 13 X 20 X 6.63, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Brand:

Killark

Catalog ID:

B7EK

B7E Series, 13 X 20 X 6.63, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Recessed flange notches to allow for easier cover opening.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Quick release, captivated cover bolts of 316 grade stainless steel - triple-lead bolts require only 3-1/2 turns to disengage. Stainless steel (316 grade) f

Product details

General

Application

  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w

Catalog Number

B7EK

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Series

B7E

Type

Junction Box

UPC

783936020273

Dimensions

Gross Weight with Packaging

120

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E83696

Resources and downloads