KIL_E_B7EQ_Isometric
* Representative image
KIL_E_B7EQ_Isometric

B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Brand:

Killark

Catalog ID:

B7EQ

B7E Series, 4.25 X 9.18 X 6.31, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover bolts of 316 grade stainless steel for maximum protection from corrosion.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard for a Type 4X rating.
  • Mounting lugs are bolt on, made from ductile aluminum alloy.
  • Conduit and device openings factory or field installed.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Quick release, captivated cover bolts of 316 grade stainless steel - triple-lead bolts require only 3-1/2 turns to disengage. Stainless steel (316 grade) f

Product details

General

Application

  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w

Catalog Number

B7EQ

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

B7E

Type

Junction Box

UPC

783936020334

Dimensions

Gross Weight with Packaging

23.2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

Resources and downloads