Brand: Killark
Catalog ID: B7MSN2P
Killark's B7MSN Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available as a "Push-Button" style operator, the internal NEMA-style starter is available in manufacturer configurations including Square D and Cutler Hammer. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Actuator
Double Pushbutton
Application
Catalog Number
B7MSN2P
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
50
Material
Copper-free aluminum
Series
B7MSN
Type
Aluminum Compact Push Button Style Enclosure Without Starter
UPC
783936009834
Dimensions
15 in x 10 in x 10 in
Gross Weight with Packaging
23.2
Height
10 in
Length
15 in
Width
10 in
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X