Brand: Killark
Catalog ID: B7MSN2PS0C
Killark's B7MSN Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available as a "Push-Button" style operator, the internal NEMA-style starter is available in manufacturer configurations including Square D and Cutler Hammer. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Action
SP (per circuit)
Actuator
Double Pushbutton
Application
Catalog Number
B7MSN2PS0C
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
5
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
B7MSN
Size
0
Type
Aluminum Compact Push Button Style Enclosure With Starter
UPC
783936009810
Gross Weight with Packaging
25.4
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X