KIL_F_BL-90-2_Isometric
* Representative image
KIL_F_BL-90-2_Isometric

BL-90-3-EX - 90° 1" Aluminum Elbow, Male/Female, Quad Listed

Brand:

Killark

Catalog ID:

BL-90-3-EX

90° 1" Aluminum Elbow, Male/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

  • To change direction in rigid or IMC conduit systems.

Catalog Number

BL-90-3-EX

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

BL

Type

90º Elbow

UPC

783936072265

Dimensions

Dimensions

3 in x 3 in x 4 in

Gross Weight with Packaging

0.3

Height

4 in

Hub Size

1"

Length

3 in

Width

3 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

II2GEx d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

10