Brand: Killark
Catalog ID: C57
Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
C57
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Iron
Series
Duraloy 7
Type
Conduit Body
UPC
783936011448
Dimensions
9 in x 3 in x 3 in
Gross Weight with Packaging
2.86
Height
3 in
Hub Size
1-1/2"
Length
9 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Carton Quantity
2