KIL_F_CG_LG-PURPLE
* Representative image
KIL_F_CG_LG-PURPLE

CG37100S - 3/8" Steel Cord Grip, Cable Range .187-.312, Purple Insert

Brand:

Killark

Catalog ID:

CG37100S

3/8" Steel Cord Grip, Cable Range .187-.312, Purple Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

Product details

General

Color Code
Purple
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
CG
Type
  • Steel Cord Grip
  • Steel Cord Grip
UPC
783936174235

Dimensions

Hub Size
1"
Weight
0.28 lb

Conductor Related

Cable Range
.375 - .500 in

Logistics

Carton Quantity
5

Resources and downloads