* Representative image
CUP-3 - 1" Aluminum Close Up Plug
$7.63
USD
Buy now
Brand:
Killark
Catalog ID:
CUP-3
Prop 65 Notice
1" Aluminum Close Up Plug
Threaded hubs (NPT).
Product details
Resources and downloads
Product details
General
Application
To close up a taped hole or hub.
Color
Gray
EU RoHS Indicator
Yes
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Type
Recessed Plug
UPC
783936090030
Dimensions
Dimensions
1 in x 2 in x 2 in
Gross Weight with Packaging
0.07
Height
2 in
Hub Size
1"
Length
1 in
Weight
0.07 lb
Width
2 in
Logistics
Carton Quantity
50
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
CUP & PLUG Series Specification Sheet
Catalogs
Killark Catalog
Installation Manuals
CUP & PLUG Series Plugs IOM K1412
Certifications
Download All
CUP Series CSA Certification
CUP & PLUG Series UL Certification
Sales Drawings
CUP-3 Sales Drawing (PDF)
3D Models
CUP-3 3D Model (STP)
Engineering Drawing
CUP-3 Engineering Drawing (DWG)