KIL_F_CUPX-250_Isometric
* Representative image
KIL_F_CUPX-250_Isometric

CUPX-250 - 1/4"Aluminum, Threaded Insert Plug, Square Head

Brand:

Killark

Catalog ID:

CUPX-250

1/4"Aluminum, Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

Product details

General

Application

  • To close up a taped hole or hub.

Catalog Number

CUPX-250

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Square Head Plug

UPC

783936090603

Dimensions

Dimensions

1 in x 1 in x 1 in

Gross Weight with Packaging

0.02

Height

1 in

Hub Size

1/4"

Length

1 in

Width

1 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

100