DEDS-30AA - DEDS Series, 30 Amp Max, Non-Fused Disconnect Switch W/ 2 Aux Contacts

Brand:

Killark

Catalog ID:

DEDS-30AA

DEDS Series, 30 Amp Max, Non-Fused Disconnect Switch W/ 2 Aux Contacts

  • Bolted and gasketed cabinet type construction insures the exclusion of conductive or combustible dusts from entering the assembly.
  • Enclosure and external handle is copper-free aluminum alloy (less than 4/10 or 1%).
  • Cover bolts are stainless steel.
  • External handle is vault type with standard provisions for locking in the "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position available as factory modification (Add suffix SU40 to catalog number).
  • Eaton (Cutler-Hammer) Type DS Switches.
  • Two cast conduit hubs, one top and one bottom.
  • Internal disconnect handle mechanism is a sliding plate mounted to the cover.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against windblown dust, rain, splashing water, hose directed water and damage from external ice formation.

Product details

General

Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Series
DEDS
Type
  • Non-Fused Disconnect
  • Non-Fused Disconnect
UPC
783936116488

Dimensions

Depth
6.875
Height
12.125 in
Weight
14.5 lb
Width
7.375 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC

Conductor Related

Number Of Wires
4

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3R, 4, 9(E, F, G)
UL File Number
E53290