KIL_F_EAC
* Representative image
KIL_F_EAC

EAC-3 - E Series Fitting, Aluminum, 1" C Conduit Body Threaded

$53.46 USD

Brand:

Killark

Catalog ID:

EAC-3

E Series Fitting, Aluminum, 1" C Conduit Body Threaded

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 12 cu. in.

Product details

General

Application

For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAC-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165127

Dimensions

Dimensions

6.438 in x 1.75 in x 1.938 in

Gross Weight with Packaging

0.41

Height

1.938 in

Hub Size

1"

Length

6.438 in

Weight

0.41 lb

Width

1.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

24