KIL_F_EAC
* Representative image
KIL_F_EAC

EAC-8 - E Series Fitting, Aluminum, 3" C Conduit Body Threaded

Brand:

Killark

Catalog ID:

EAC-8

E Series Fitting, Aluminum, 3" C Conduit Body Threaded

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 181 cu. in.

Product details

General

Application

For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAC-8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165172

Dimensions

Dimensions

17.75 in x 6.75 in x 5.5 in

Gross Weight with Packaging

6.16

Height

5.5 in

Hub Size

3"

Length

17.75 in

Width

6.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer