KIL_L_EBB32010A3
KIL_L_EBB32010A3

EBB32010A2-TDR - Emergency Hazardous Location Three Lamp 3/4" Pendant with 15 min Time Delay

Brand:

Killark

Catalog ID:

EBB32010A2-TDR

Emergency Hazardous Location Three Lamp 3/4" Pendant with 15 min Time Delay

  • Patented design three high intensity lamps can be independently adjusted to provide custom emergency lighting to a specific area
  • Three 20 watt MR16 lamps included
  • Pendant, bracket and ceiling mounting styles for a mounting arrangement that suits any lighting layout
  • Remote hazardous location test station (included) allows testing of fixture at a convenient ground level location
  • Factory wired for 120V can be field changed to 208/240/277V.
  • Four tough, long life lead-acid batteries require no maintenance and have a 12 VDC output of 60 watts for 90 minutes
  • Safety disconnect feature automatically disconnects lamps from battery if globe is removed
  • Solid state battery charger has a low voltage disconnect feature
  • Red pilot light, easily visible inside globe, indicates AC power is being supplied to batter charger
  • Fixture housings are factory sealed by the electro-mechanical connection block
  • The only wiring required is attaching supply wires to the integral female connection block in the mounting cap.
  • Threading fixture onto mounting cap makes the electrical connection
  • Electrical continuity is not made during assembly or disassembly without five or more threads secured to insure a flame path
  • Suitable in ambients 0°C to 40°C

The EBB Series Explosion Proof Halogen Emergency Battery Backup System is designed for egress or anti-panic applications. This fixture is made with a cast copper-free aluminum housing and fixture heads that are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

Product details

General

Catalog Number

EBB32010A2-TDR

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

MR-16

Light Source

Halogen

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

EBB

UPC

783936027081

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

20 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads