KIL_L_EBB32010A3
KIL_L_EBB32010A3

EBB32010B2-TDR - EBB Series Emergency Hazardous Location Three Lamp 3/4" Wall Mount with 15 min Time Delay

Brand:

Killark

Catalog ID:

EBB32010B2-TDR

EBB Series Emergency Hazardous Location Three Lamp 3/4" Wall Mount with 15 min Time Delay

  • Patented design three high intensity lamps can be independently adjusted to provide custom emergency lighting to a specific area
  • Three 20 watt MR16 lamps included
  • Pendant, bracket and ceiling mounting styles for a mounting arrangement that suits any lighting layout
  • Remote hazardous location test station (included) allows testing of fixture at a convenient ground level location
  • Factory wired for 120V can be field changed to 208/240/277V.
  • Four tough, long life lead-acid batteries require no maintenance and have a 12 VDC output of 60 watts for 90 minutes
  • Safety disconnect feature automatically disconnects lamps from battery if globe is removed
  • Solid state battery charger has a low voltage disconnect feature
  • Red pilot light, easily visible inside globe, indicates AC power is being supplied to batter charger
  • Fixture housings are factory sealed by the electro-mechanical connection block
  • The only wiring required is attaching supply wires to the integral female connection block in the mounting cap.
  • Threading fixture onto mounting cap makes the electrical connection
  • Electrical continuity is not made during assembly or disassembly without five or more threads secured to insure a flame path
  • Suitable in ambients 0°C to 40°C

The EBB Series Explosion Proof Halogen Emergency Battery Backup System is designed for egress or anti-panic applications. This fixture is made with a cast copper-free aluminum housing and fixture heads that are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
MR-16
Light Source
Halogen
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Optic Type
Glass Globe - Clear
Series
EBB
UPC
783936027111

Dimensions

Hub Size
3/4"

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
20 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads