Image of ECF-224 ECF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze
* Representative image
Image of ECF-224 ECF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze

ECF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze

Brand: Killark

Catalog ID: ECF-224

3/4" Flexible Coupling with 24" Bend Length, Bronze

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECF-224

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF

Type

Flexible Coupling

UPC

783936105239

Dimensions

Dimensions

29.5 in x 2.5 in x 2.5 in

Gross Weight with Packaging

4.27

Height

2.5 in

Hub Size

3/4"

Length

29.5 in

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514