KIL_F_ECF-212_Isometric
* Representative image
KIL_F_ECF-212_Isometric

ECF-287 - 3/4"X 87" Flexible Bronze Coupling

Brand:

Killark

Catalog ID:

ECF-287

3/4"X 87" Flexible Bronze Coupling

Killark’s harsh and hazardous ECF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish.

Product details

General

Catalog Number

ECF-287

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF

Type

Flexible Coupling

UPC

783936027371

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1