Image of ECF-310 ECF-310 - 1" Flexible Coupling with 10" Bend Length, Bronze
* Representative image
Image of ECF-310 ECF-310 - 1" Flexible Coupling with 10" Bend Length, Bronze

ECF-310 - 1" Flexible Coupling with 10" Bend Length, Bronze

Brand: Killark

Catalog ID: ECF-310

1" Flexible Coupling with 10" Bend Length, Bronze

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECF-310

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF

Type

Flexible Coupling

UPC

783936105291

Dimensions

Dimensions

16 in x 10 in x 2 in

Gross Weight with Packaging

3.5

Height

2 in

Hub Size

1"

Length

16 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514