Image of ECF-312 ECF-312 - 1" Flexible Coupling with 12" Bend Length, Bronze
* Representative image
Image of ECF-312 ECF-312 - 1" Flexible Coupling with 12" Bend Length, Bronze

ECF-312 - 1" Flexible Coupling with 12" Bend Length, Bronze

Brand: Killark

Catalog ID: ECF-312

1" Flexible Coupling with 12" Bend Length, Bronze

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECF-312

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF

Type

Flexible Coupling

UPC

783936105307

Dimensions

Dimensions

18.25 in x 2.5 in x 2.25 in

Gross Weight with Packaging

4.01

Height

2.25 in

Hub Size

1"

Length

18.25 in

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514