KIL_F_EKJ-218-SS_Isometric
* Representative image
KIL_F_EKJ-218-SS_Isometric

EKJ-136 SS - 1/2" x 36" Flexible Coupling, Stainless Steel

Brand:

Killark

Catalog ID:

EKJ-136 SS

1/2" x 36" Flexible Coupling, Stainless Steel

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product details

General

Catalog Number

EKJ-136 SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936074511

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1