Image of EKJ-215SS-EX EKJ-215SS-EX - 3/4" x 15" Flexible Coupling, Stainless Steel, Quad Listed
* Representative image
Image of EKJ-215SS-EX EKJ-215SS-EX - 3/4" x 15" Flexible Coupling, Stainless Steel, Quad Listed

EKJ-215SS-EX - 3/4" x 15" Flexible Coupling, Stainless Steel, Quad Listed

Brand: Killark

Catalog ID: EKJ-215SS-EX

3/4" x 15" Flexible Coupling, Stainless Steel, Quad Listed

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-215SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936073446

Dimensions

Dimensions

19.5 in x 1.69 in x 1.69 in

Gross Weight with Packaging

3.79

Height

1.69 in

Hub Size

3/4"

Length

19.5 in

Width

1.69 in

Certifications And Compliance

ATEX File Number

10ATEX11068U

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0057U