KIL_F_ENY-6-T_Front
* Representative image
KIL_F_ENY-6-T_Front

ENY-6-T - 2" ENY Seal Fitting Aluminum, with Nipple Male/Female

Brand:

Killark

Catalog ID:

ENY-6-T

2" ENY Seal Fitting Aluminum, with Nipple Male/Female

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product details

General

Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
ENY
Type
Sealing Fitting With Nipple
UPC
783936111193

Dimensions

Gross Weight with Packaging
2.1
Hub Size
2"

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
5