KIL_L_ERA15
KIL_L_ERA15

ERA30 - EM/EB/EQ Series - Aluminum Angle Dome Reflector For Use With EMI30/EMS/EMH/EQF Series

Brand:

Killark

Catalog ID:

ERA30

EM/EB/EQ Series - Aluminum Angle Dome Reflector For Use With EMI30/EMS/EMH/EQF Series

Reflectors are aluminum with white finish.

Product details

General

Application

For use with E Series lighting.

Catalog Number

ERA30

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Type

Reflector

UPC

783936135243

Dimensions

Dimensions

19 in x 19 in x 11 in

Gross Weight with Packaging

2.8

Height

11 in

Length

19 in

Width

19 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads