Brand:
Killark
Catalog ID:
ESXR120AD4G
The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
EU RoHS Indicator
Finish Type
Lamp Type
Light Source
Material
Mounting Type
Optic Type
Series
UPC
Hub Size
Frequency Rating
Voltage Rating
Buy American Compliant
Hazardous Rating(s)