EXB-NFD-0303P - EXB-NFD Series, AL Non Fused Disconnect Switch, Switch Rating 30- 3-Pole - Top Conduit 2", Bottom Conduit 1/2", Wire Size 14-4
* Representative image
EXB-NFD-0303P - EXB-NFD Series, AL Non Fused Disconnect Switch, Switch Rating 30- 3-Pole - Top Conduit 2", Bottom Conduit 1/2", Wire Size 14-4

EXB-NFD-0303P - EXB-NFD Series, AL Non Fused Disconnect Switch, Switch Rating 30- 3-Pole - Top Conduit 2", Bottom Conduit 1/2", Wire Size 14-4

Brand:

Killark

Catalog ID:

EXB-NFD-0303P

EXB-NFD Series - Aluminum Non Fused Disconnect Switch - Switch Rating 30- 3-Pole - Top Conduit 2 Inch - Bottom Conduit 1/2 Inch - Wire Size 14-4

  • Copper-free aluminum construction, high strength, lighter in weight and corrosion resistant.
  • Fewer cover bolts (no corner bolts required) reduces installation and maintenance time.
  • Cover bolts are stainless steel.
  • Gasketed flange with O-ring located inside the bolt circle to seal out moisture.
  • Stainless steel hinges are standard.
  • Switch operating handle of copper-free aluminum can be padlocked, with up to three locks, in either the "ON" or "OFF" position.
  • Ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power and drain/breather.
  • Global applications (ATEX) Enclosures are available for global applications with "CEN" suffix.
  • Assembilies that are modified to CENELeC/ATEX standards maintain their North American certifications.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

Product details

General

Actuator

Handle

Application

Catalog Number

EXB-NFD-0303P

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Series

EXB-NFD

Size

8" x 8" x 6"

Type

Aluminum Non-Fused Disconnect Switch

UPC

783936012179

Dimensions

Depth

4

Dimensions

14.06 in x 10.3 in x 10.3 in

Gross Weight with Packaging

40

Height

10.3 in

Length

14.06 in

Weight

40 lb

Width

10.3 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Conductor Related

Number Of Wires

4

Certifications And Compliance

ATEX File Number

PTB 07 ATEX 1024x

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

UL File Number

E10514 / E83969 / E12379

Resources and downloads

Customer Notices

Installation Manuals