KIL_E_EXB-12188_N34_Isometric
* Representative image
KIL_E_EXB-12188_N34_Isometric

EXB explosionproof and flameproof bolted enclosure, 10 X 10 X 8, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,

Brand:

Killark

Catalog ID:

EXB-10108 N34

EXB Series, 10 X 10 X 8, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Fewer cover bolts - computer-aided design lessens the number of cover bolts by eliminating corner bolts. Reduces installation and maintenance time. Gaskete

Product details

General

Application

  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w

Catalog Number

EXB-10108 N34

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB

Size

10" x 10" x 8"

Type

Junction Box

UPC

783936119021

Dimensions

Dimensions

11 in x 15 in x 15.25 in

Gross Weight with Packaging

72

Height

15.25 in

Length

11 in

Width

15 in

Certifications And Compliance

ATEX File Number

PTB 07 ATEX 1025U / PTB 07 ATEX 1024

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC E x 07.0022U / IEC E x 07.0023

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696 / E12379