KIL_F_EY-75M_Front
* Representative image
KIL_F_EY-75M_Front

EY-50M - 1/2" EY Vertical Seal Fitting Iron, Female/Female

Brand:

Killark

Catalog ID:

EY-50M

1/2" EY Vertical Seal Fitting Iron, Female/Female

  • Large opening for easy packing of fiber dam and pouring of compound.
  • Integral bushings in conduit hubs to protect conductor insulation from damage.
  • NPT tapped hubs to ensure ground continuity.
  • Design provides minimum turning radius.
  • 25% conductor fill.

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product details

General

Application

  • Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-50M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

EY

Type

Sealing Fitting

UPC

783936089973

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.83

Height

0.1 in

Hub Size

1/2"

Length

5 in

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

5