KIL_F_EY-6_Front
* Representative image
KIL_F_EY-6_Front

EY-6 - 2" EY Seal Fitting Aluminum, Female/Female

Brand:

Killark

Catalog ID:

EY-6

2" EY Seal Fitting Aluminum, Female/Female

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product details

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EY

Type

Sealing Fitting

UPC

783936110066

Dimensions

Dimensions

10.31 in x 8.38 in x 4.13 in

Gross Weight with Packaging

1.72

Height

4.13 in

Hub Size

2"

Length

10.31 in

Width

8.38 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5