KIL_F_EYD-75TM_Front
* Representative image
KIL_F_EYD-75TM_Front

EYD-100-T - 1" EYD Drain Seal Fitting Aluminum with Nipple

Brand:

Killark

Catalog ID:

EYD-100-T

1" EYD Drain Seal Fitting Aluminum with Nipple

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product details

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-100-T

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYD

Type

Sealing Fitting With Nipple

UPC

783936090313

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.83

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

4