KIL_F_EYD-6_Front
* Representative image
KIL_F_EYD-6_Front

EYD40-1 - 1/2" EYD 40%-Fill Ver/Hor Seal Fitting Aluminum

Brand:

Killark

Catalog ID:

EYD40-1

1/2" EYD 40%-Fill Ver/Hor Seal Fitting Aluminum

  • 40% wire fill capacity.
  • Large openings with threaded closures to provide easy access to conduit hubs for making dams.
  • Integral bushing in conduit hubs to protect conductor insulation from damage.
  • NPT threaded hubs to ensure ground continuity.
  • Minimum turning radius.

A 40% wire fill capacity. Large openings with threaded closures to provide easy access to conduit hubs for making dams. Integral bushing in conduit hubs to protect conductor insulation from damage. NPT threaded hubs to ensure ground continuity. Minimum tu

Product details

General

Application

  • To seal rigid conduit or IMC raceways with up to 40% wire fill.

Catalog Number

EYD40-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYD

Type

40% Fill Sealing Fitting

UPC

783936116099

Dimensions

Gross Weight with Packaging

0.7

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

5