KIL_F_EYMF-2_Front
* Representative image
KIL_F_EYMF-2_Front

EYMF-2-EX - 90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

Brand:

Killark

Catalog ID:

EYMF-2-EX

90° 3/4" Aluminum, Plugged Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

  • To change direction 90º in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

EYMF-2-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYMF

Type

90º Plugged Elbow

UPC

783936072371

Dimensions

Gross Weight with Packaging

0.29

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

II2GEx d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5