KIL_F_EYS-5-T_Front
* Representative image
KIL_F_EYS-5-T_Front

EYS-2-T - 3/4" EYS Seal Fitting Aluminum, w/nipple Male/Female

Brand:

Killark

Catalog ID:

EYS-2-T

3/4" EYS Seal Fitting Aluminum, w/nipple Male/Female

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product details

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYS-2-T

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYS

Type

Sealing Fitting With Nipple

UPC

783936111025

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.58

Height

5.5 in

Hub Size

3/4"

Length

6.88 in

Width

3.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5