KIL_F_EYS-5_Front
* Representative image
KIL_F_EYS-5_Front

EYS-6 - 2" EYS Seal Fitting Aluminum, Female/Female

Brand:

Killark

Catalog ID:

EYS-6

2" EYS Seal Fitting Aluminum, Female/Female

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product details

General

Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EYS
Type
Sealing Fitting
UPC
783936110165

Dimensions

Dimensions
15.88 in x 7.63 in x 5.5 in
Gross Weight with Packaging
2.2
Height
5.5 in
Hub Size
2"
Length
15.88 in
Width
7.63 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
5