KIL_L_EZA2
KIL_L_EZA2

EZA2 - EZ Pendant Mounting Box - Hub Size ¾ In

$133.98 USD

Brand:

Killark

Catalog ID:

EZA2

EZ Pendant Mounting Box - Hub Size ¾ In

3/4" pendant mounting bracket for E Series.

Product details

General

Application
For use with E Series lighting.
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Series
EZ
Type
Aluminum Pendant Mounting Bracket
UPC
783936141923

Dimensions

Dimensions
6.75 in x 6 in x 5.125 in
Gross Weight with Packaging
1.54
Height
5.125 in
Hub Size
3/4"
Length
6.75 in
Weight
1.54 lb
Width
6 in