KIL_L_EZGS1
KIL_L_EZGS1

EZGS2-SF - Class I High Watt Globe Support Assembly- No Silicone RTV/ Grease

Brand:

Killark

Catalog ID:

EZGS2-SF

Class I High Watt Globe Support Assembly- No Silicone RTV/ Grease

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EZGS2-SF

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Series

EZ

Type

Globe Support

UPC

783936028880

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads

Customer Notices

Specifications