KIL_F_FB-765_Angled
* Representative image
KIL_F_FB-765_Angled

FB-714 - Weather Head 1/2" Aluminum

Brand:

Killark

Catalog ID:

FB-714

Weather Head 1/2" Aluminum

For use with aluminum or steel conduit. Insulators included. Easy installation and assembly. Vertical mounting.

Product details

General

Application

For overhead service entrance. For use with threaded rigid conduit.

Catalog Number

FB-714

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FB

Type

Service Entrance

UPC

783936130019

Dimensions

Gross Weight with Packaging

0.26

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

5

Resources and downloads