Brand: Killark
Catalog ID: FB-765
Over head service entrances features variety of sizes and a large range of knockout arrangements. Our service entrances are for threaded rigid conduit or thin wall EMT conduit and is featured in copper-free aluminum.
Application
For overhead service entrance. For use with threaded rigid conduit.
Catalog Number
FB-765
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FB
Type
Service Entrance
UPC
783936130064
Dimensions
6.5 in x 6 in x 5 in
Gross Weight with Packaging
1.22
Height
5 in
Hub Size
2"
Length
6.5 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
UL File Number
E22698