KIL_F_FF-45-2_Front
* Representative image
KIL_F_FF-45-2_Front

FF-45-1M-EX - 45° 1/2" Iron Elbow, Female/Female, Quad Listed

Brand:

Killark

Catalog ID:

FF-45-1M-EX

45° 1/2" Iron Elbow, Female/Female, Quad Listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application
To change direction in rigid or IMC conduit systems
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
FF
Type
45 Degree Elbow
UPC
783936072418

Dimensions

Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.41
Height
2 in
Hub Size
1/2"
Length
3 in
Width
2 in

Logistics

Carton Quantity
20