KIL_F_FF-45-2_Front
* Representative image
KIL_F_FF-45-2_Front

FF-45-4-EX - 45° 1-1/4" Aluminum Elbow, Female/Female, Quad Listed

Brand:

Killark

Catalog ID:

FF-45-4-EX

45° 1-1/4" Aluminum Elbow, Female/Female, Quad Listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application
To change direction in rigid or IMC conduit systems.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FF
Type
45 Degree Elbow
UPC
783936095738

Dimensions

Gross Weight with Packaging
0.32
Hub Size
1-1/4"