KIL_C_FXB-2
* Representative image
KIL_C_FXB-2

FXB Series - Aluminum Dead-End Single-Gang Splice Box - Factory Sealed -Hub Size 1/2 Inch

Brand:

Killark

Catalog ID:

FXB-1

FXB Series Aluminum Dead-End Single-Gang Splice Box - Factory Sealed -Hub Size ½"

  • The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies.

Killark SEAL-X Series FXB BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark Factory Sealed FXCS and FXS Cover Assemblies. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified. The FXB is offered in single and double gang configurations from ½” to 1” dead end and feed through.

Product details

General

Application
  • The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Series
FXB
Type
  • Aluminum Factory Sealed Single Gang Dead-End Splice Box
  • Aluminum Factory Sealed Single Gang Dead-End Splice Box
UPC
783936200309

Dimensions

Depth
1-3/4
Dimensions
9.25 in x 4 in x 4 in
Gross Weight with Packaging
1.55
Height
4 in
Length
9.25 in
Weight
1.55 lb
Width
4 in

Certifications And Compliance

CSA File Number
LR11714, LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3
UL File Number
E53360