KIL_C_FXB-11
* Representative image
KIL_C_FXB-11

FXB Series - Aluminum Feed-Thru Double-Gang Splice Box - Factory Sealed- Hub Size 3/4 Inch

Brand:

Killark

Catalog ID:

FXB-11

FXB Series - Aluminum Feed-Thru Double-Gang Splice Box - Factory Sealed- Hub Size 3/4 Inch

The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies.

Killark SEAL-X Series FXB BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark Factory Sealed FXCS and FXS Cover Assemblies. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified. The FXB is offered in single and double gang configurations from ½” to 1” dead end and feed through.

Product details

General

Application

  • The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies

Catalog Number

FXB-11

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Series

FXB

Type

Aluminum Factory Sealed Double Gang Feed-Thru Splice Box

UPC

783936200408

Dimensions

Depth

2

Dimensions

8 in x 6 in x 7 in

Gross Weight with Packaging

2.99

Height

7 in

Length

8 in

Weight

2.99 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714, LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360