KIL_C_FXCS-0K2A1
* Representative image
KIL_C_FXCS-0K2A1

FXCS Series Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 2NO/2NC Contact

Brand:

Killark

Catalog ID:

FXCS-0K2A5

FXCS Series - Aluminum Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 2NO/2NC Contact

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Product details

General

Action
Maintained
Actuator
2 Position Key Selector Switch
Application
  • SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type
FXB
Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Number Of Poles
1
Series
FXCS
Type
  • Aluminum Factory Sealed Cover With 2-Position Key Selector Switch
  • Aluminum Factory Sealed Cover With 2-Position Key Selector Switch
UPC
783936200620

Dimensions

Dimensions
6.5 in x 6.125 in x 4.75 in
Gross Weight with Packaging
3.14
Height
4.75 in
Length
6.5 in
Weight
3.14 lb
Width
6.125 in

Electrical Ratings

Amperage Rating
10 A
Frequency Rating
50/60 Hz

Certifications And Compliance

CSA File Number
LR11714, LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3
UL File Number
E53360, E12379

Logistics

Factory Sealed
Factory Sealed