Brand:
Killark
Catalog ID:
FXCS-1MMR3-M-LO
Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.
Action
Actuator
Ambient Temp. Range
Application
Back Box Type
Catalog Number
Color
EU RoHS Indicator
Hub Pattern
Series
Type
UPC
Depth
Hub Size
Amperage Rating
Frequency Rating
Buy American Compliant
CSA File Number
Hazardous Rating(s)
Nema Rating
Carton Quantity
Factory Sealed