KIL_C_FXCS-0K2A1
* Representative image
KIL_C_FXCS-0K2A1

FXCS Series Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact

Brand:

Killark

Catalog ID:

FXCS-0K2A1

FXCS Series - Aluminum Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Product details

General

Action

Maintained

Actuator

2 Position Key Selector Switch

Application

  • SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FXCS-0K2A1

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Number Of Poles

1

Series

FXCS

Type

Aluminum Factory Sealed Cover With 2-Position Key Selector Switch

UPC

783936200613

Dimensions

Dimensions

6.75 in x 6.125 in x 4.75 in

Gross Weight with Packaging

3.31

Height

4.75 in

Length

6.75 in

Weight

3.31 lb

Width

6.125 in

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714, LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E12379

Logistics

Factory Sealed

Factory Sealed