KIL_C_FXS-GFI-1020
* Representative image
KIL_C_FXS-GFI-1020

FXS Series - Feed-Thru Ground Fault Interrupter Unit - Factory Sealed - Hub Size 1/2 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

Brand:

Killark

Catalog ID:

FXS-GFI-1120

FXS Series - Aluminum Feed-Thru Ground Fault Interrupter Unit - Factory Sealed - Hub Size 1/2 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Product details

General

Action

Push buttons

Actuator

Gound Fault Interupter

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • FXS ground fault interrupters are designed to interrupt a circuit when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.

Back Box Type

FXB

Catalog Number

FXS-GFI-1120

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

FXS-GFI

Type

Aluminum Factory Sealed Ground Fault Interrupter

UPC

783936198378

Dimensions

Depth

5-1/8

Gross Weight with Packaging

5

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501