Image of GO-8671-41 G Series - 110V To 6V Transformer For Use With GOB4 Series Illuminated Push Buttons
* Representative image
Image of GO-8671-41 G Series - 110V To 6V Transformer For Use With GOB4 Series Illuminated Push Buttons

G Series - 110V To 6V Transformer For Use With GOB4 Series Illuminated Push Buttons

Brand: Killark

Catalog ID: GO-8671-41

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Transformer

Application

For use with G Series custom control panel operators.

Catalog Number

GO-8671-41

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Transformer

UPC

783936039756

Dimensions

Gross Weight with Packaging

0.8

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer