KIL_C_GO-8177
* Representative image
KIL_C_GO-8177

G Series - Hole Plug - 3/4" NPSM, ATEX Rated

Brand:

Killark

Catalog ID:

GO-8177CN

G Series - Hole Plug - 3/4" NPSM, ATEX Rated

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Plug

Application

For use with G Series custom control panel operators.

Catalog Number

GO-8177CN

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Hole Plug

UPC

783936093383

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E150827

Logistics

Carton Quantity

5