Image of GO-8177SOLAR G Series - Hole Plug For Solar - Diameter 3/4 Inch NPSM
* Representative image
Image of GO-8177SOLAR G Series - Hole Plug For Solar - Diameter 3/4 Inch NPSM

G Series - Hole Plug For Solar - Diameter 3/4 Inch NPSM

Brand: Killark

Catalog ID: GO-8177SOLAR

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Plug

Application

For use with G Series custom control panel operators.

Catalog Number

GO-8177SOLAR

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Hole Plug

UPC

783936017129

Dimensions

Gross Weight with Packaging

0.07

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E150827